Skip to content
Menu Close
Home > Products > Model LTN-3R (550VA – 1.3kVA)

Model LTN-3R (550VA - 1.3kVA)

The Model LTN-3R UPS is purpose-built for rugged outdoor applications where uninterrupted, conditioned power is critical. Unlike typical outdoor UPS units that offer only standby backup with minimal voltage regulation, the LTN-3R integrates a constant voltage transformer to deliver ±3% regulated, continuous sine wave output with magnetic isolation and full power conditioning. Its NEMA 3R rain-tight enclosure withstands harsh environments from -35°C to +55°C, while internal battery options provide runtimes from 30 minutes to 9.5 hours. Ideal for security, traffic control, telecom, and industrial sites, the LTN-3R ensures reliable performance in the most demanding outdoor environments.

previous arrow
next arrow

Features

  • Continuous, No-Break Output – Provides uninterrupted, regulated sine wave power for sensitive and critical outdoor systems.
  • Constant Voltage Regulation – ±3% voltage regulation with magnetic isolation ensures clean, stable, computer-grade power.
  • Durable Outdoor Enclosure – NEMA 3R rain-tight design protects against harsh weather, condensation, and moisture.
  • Flexible Runtime Options – Internal battery configurations deliver 30 minutes to 9.5 hours of runtime, depending on model.
  • Service-Friendly Design – Front-access layout with make-before-break maintenance bypass switch simplifies maintenance.
  • Built-In Protection & Reliability – Includes main input/output breakers, conformal-coated boards, elastomeric insulation, and keyed door latches.
  • Comprehensive Monitoring – Standard alarm/status panel with optional viewing window, RS232, or Ethernet TCP/IP remote monitoring.
  • Extreme Environment Performance – Wide operating temperature (-35°C to +55°C) ensures reliability in outdoor and remote applications.

Specifications

  • Input Operating Voltage Range: +10%, -40% typical, load-dependent, without battery usage
  • Input Frequency: 60 Hz, ±2.5 Hz
  • Output Power Rating: kVA at 1.0 power factor (unity), kVA = kW
  • Output Sine Wave Voltage: Maximum 3% harmonic distortion, any single harmonic
  • Voltage Regulation: ±3% typical
  • Isolation: Galvanic
  • Operating Temperature: -35°C to +55°C (-31°F to 131°F)
  • Total System MTBF: 100,000 hours
  • Common Mode Noise Attenuation: 120 dB
  • Transverse Mode Noise Attenuation: 70 dB
  • Efficiency: 89% typical
  • Single Phase Sizes: 550 VA, 1 kVA, 1.3 kVA

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

FAQs

Can the Model LTN-3R operate in high temperature, wind, rain, sleet, and snowy conditions?

Yes. The Model LTN-3R is an outdoor rated UPS, able to withstand virtually all outdoor conditions. The Model LTN-3R is designed and insulated in such a manner as to not allow the weather elements to impede the operation of the UPS.

Does the Model LTN-3R do anything to correct for load generated harmonics?

Yes. The Model LTN-3R’s constant voltage isolation transformer acts as a band pass filter, allowing only 60 cycles to pass. Load generated noise and harmonics are trapped in the output of the Model LTN-3R, preventing the unwanted harmonics from reaching the input power source. Standby uninterruptible power systems simply don’t do anything for harmonics; you live with the results.

Can I perform maintenance on the Model LTN-3R UPS without disrupting power to my equipment?

Yes. The Model LTN-3R is uniquely designed with a make-before-break, wrap-around, rotary bypass switch. There is no break in output power when switching to and from bypass mode. In addition, full maintenance can take place while in bypass! In bypass mode, the rotary switch connects source power directly to the load, while maintaining the unit’s output breaker in the circuit. The input breaker may then be opened to remove power from the UPS components and electronics, allowing for service to take place. Batteries may be replaced by simply unplugging them from the UPS via the system’s DC quick-disconnect. Once replaced, the batteries may be plugged back into the UPS.

How does the Model LTN-3R regulate voltage?

The Model LTN-3R incorporates a highly efficient constant voltage isolation transformer that produces a steady output voltage over a wide range of input voltages. Even in severe brownout conditions, the Model LTN-3R delivers regulated voltage to within +/-3% without using battery power.

Does the Model LTN-3R preserve the battery life in harsh temperature conditions more than other UPS models?

Yes. With “variable range regulation” (using Fuzzy Ranging™ technology), the Model LTN-3R can maintain normal operation down to -40% of the input voltage, thus conserving battery use. The Model LTN-3R also maintains a stable operating temperature within the cabinet by using cooling fans or a thermostatically controlled heater to increase battery life.

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Commercial

Discover a range of electrical solutions to keep commercial buildings operational and secure. Benefit from our engineering expertise and manufacturing agility, allowing for customized solutions to meet your specific needs.

Industrial

Enhance productivity, efficiency, and safety in various industrial applicationswith Trystar’s innovative, customer-centric solutions gained through our experience helping our customers solve their power challenges.

Related Products

Model LTN (700VA – 2.1kVA)

Designed for Real-World Demands Discover how this product is used across markets for different applications.

Models LT & LTR (700VA – 2.1kVA)

Designed for Real-World Demands Discover how this product is used across markets for different applications.

MedPoweRx UPS Model LT/M (700VA – 2.1kVA) Medical Grade

Designed for Real-World Demands Discover how this product is used across markets for different applications.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close