Skip to content
Menu Close
Home > Products > Model LTN (700VA – 2.1kVA)

Model LTN (700VA - 2.1kVA)

The Model LTN UPS is a rugged, single-phase industrial power system designed to provide continuous, regulated, computer-grade power in harsh environments. Unlike many “industrial” systems that are simply commercial units in an enclosure, the LTN delivers true power conditioning with a constant voltage transformer for ±3% regulation, galvanic isolation, and noise filtering. Its NEMA 2 drip-proof design ensures durability, while internal batteries offer 30 minutes to 7 hours of runtime at full load. Ideal for SCADA, process control, security, telecom, and broadcast systems, the LTN ensures uninterrupted operation, equipment protection, and dependable performance.

previous arrow
next arrow

Features

  • Continuous, No-Break Power – Seamless, regulated sine wave output ensures uninterrupted operation for critical industrial systems.
  • Superior Voltage Regulation – Constant voltage transformer delivers ±3% regulation with magnetic isolation for clean, stable power.
  • Industrial-Grade Enclosure – NEMA 2 drip-proof cabinet with floor-mount channels ensures durability, with optional wall-mount kit available.
  • Flexible Runtime Options – Internal batteries provide 30 minutes to 7 hours of runtime at full load, adaptable to application needs.
  • Advanced Monitoring & Alarms – Integrated status and alarm panel with options for remote panels, RS232, relay contacts, or Ethernet/MODBUS monitoring.
  • Built-In Protection – Includes input and output breakers (up to 6 single-pole positions), breaker monitoring, and key-lockable access door.
  • Service-Friendly Access – Front-access design with make-before-break maintenance bypass simplifies servicing while maintaining uptime.
  • Generator Compatibility – Designed for seamless integration with generators, ensuring reliable backup during extended outages.

Specifications

  • Input Operating Voltage Range: +10%, -40% typical, load-dependent, without battery usage
  • Input Frequency: 60 Hz, ±2.5 Hz
  • Output Sine Wave Voltage: Maximum 3% harmonic distortion, any single harmonic
  • Voltage Regulation: ±3% typical
  • Isolation: Galvanic
  • Operating Temperature: 0°C to 40°C (32°F to 104°F)
  • Total System MTBF: 100,000 hours
  • Common Mode Noise Attenuation: 120 dB
  • Transverse Mode Noise Attenuation: 70 dB
  • Efficiency: 89% typical
  • Single Phase Sizes: 700VA, 850VA, 1.0kVA, 1.2kVA, 1.4kVA, 1.6kVA, 1.8kVA, 2.1kVA

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

FAQs

How does the Model LTN regulate voltage?

The Model LTN incorporates a highly efficient constant voltage isolation transformer that produces a steady output voltage over a wide range of input voltages. Even in severe brownout conditions, the Model LTN delivers regulated voltage to within +/-3% without using battery power.

Does the Model LTN preserve the battery life in harsh electrical environments more than other uninterruptible power systems?

Yes. With “variable range regulation” (using Fuzzy Ranging™ technology), the Model LTN can maintain normal operation down to -40% of the input voltage, thus conserving battery use. This patented technology automatically broadens the input operating range of the UPS as a function of load. This Model LTN feature provides added security during deep “brownout” conditions, without battery consumption. Variable range regulation assures that the batteries will provide the optimum runtime during a real emergency – a power outage!

Does the Model LTN offer a higher level of TVSS than other UPS models?

Yes. Many of today’s industrial market uninterruptible power systems are standby power supplies that include TVSS. Typically, this TVSS protection consists of one or two small metal oxide varistors (MOV) and a filter capacitor. These devices work to limit voltage spikes to a specific level. The problem is that every time the TVSS is asked to do its job, it degrades the MOVs. Depending on the number and amplitude of voltage spikes suppressed, the TVSS might work for two years, two months, or two days!rnrnIn contrast, the Model LTN protects the load with 15 pounds or more of high-grade transformer steel. The transformer absorbs the high energy transients for a much longer duration, thus leaving the load solidly protected. Plus the Model LTN attenuates transients of a much higher magnitude than TVSS and replenishes the energy when notching and reverse spiking occur. Consider the Model LTN “permanent protection” that outperforms TVSS found in other uninterruptible power systems.

Does the Model LTN do anything to correct for load generated harmonics?

Yes. The Model LTN’s constant voltage isolation transformer acts as a band pass filter, allowing only 60 cycles to pass. Load generated noise and harmonics are trapped in the output of the Model LTN, preventing the unwanted harmonics from reaching the input power source. Standby uninterruptible power systems simply don’t do anything for harmonics; you live with the results.

Can the Model LTN be mounted to a wall or vertical strut?

Yes. The standard Model LTN is provided on channels for floor mounting. Optional brackets are available for mounting the Model LTN to either a wall or strut.

How does the Model LTN correct for improper site wiring?

Site wiring, configurations, and power quality can be an unknown. There may be voltage variations, ground current that causes disruptive operation, mixed grounds, and other site problems that cause system malfunctions. In many cases, neutral and ground are bonded in secondary distribution panels when they shouldn’t be, causing a portion of the intended neutral current to flow through the ground system. This produces what is referred to as a “noisy ground.”rnrnThe Model LTN’s output constant voltage isolation transformer generates a new power source dedicated to the load. It creates a new clean ground reference and establishes a central ground point for all loads. The new ground assures that the equipment connected to it has a new clean ground reference, reducing or in many cases eliminating unwanted ground noise caused by improper site wiring.

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Commercial

Discover a range of electrical solutions to keep commercial buildings operational and secure. Benefit from our engineering expertise and manufacturing agility, allowing for customized solutions to meet your specific needs.

Related Products

Models LT & LTR (700VA – 2.1kVA)

Designed for Real-World Demands Discover how this product is used across markets for different applications.

MedPoweRx UPS Model LT/M (700VA – 2.1kVA) Medical Grade

Designed for Real-World Demands Discover how this product is used across markets for different applications.

Model LTN-3R (550VA – 1.3kVA)

Designed for Real-World Demands Discover how this product is used across markets for different applications.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close