Skip to content
Menu Close
Home > Products > Series 700A Power Processor (10 kVA – 1 MVA ) Three Phase

Series 700A Power Processor (10 kVA - 1 MVA ) Three Phase

The Series 700A Power Processor is a microprocessor-controlled, electronic tap-switching voltage regulator and power conditioner engineered for precision and reliability. Featuring an all-copper, triple-shielded isolation transformer with seven taps per phase, it delivers ±3% output regulation within one cycle—without overshoot or undershoot. Its low output impedance ensures excellent load regulation and compatibility with dynamic, high-surge loads, while triple electrostatic shielding provides superior noise attenuation and spike suppression. With high efficiency, extended input range options, and optional bypass, metering, and monitoring, the 700A is ideal for mission-critical commercial and industrial applications.

previous arrow
next arrow

Features

  • Fast, Precise Voltage Regulation – 7-tap microprocessor-controlled design provides ±3% regulation within one cycle, ensuring accuracy and stability.
  • True Zero-Crossing Switching – Eliminates overshoot and undershoot, protecting sensitive equipment during transitions.
  • Extended Input Range Options – Handles extreme power conditions (+10%, –40%; +15%, –25%; +20%, –30%), maintaining stability during brownouts.
  • Triple-Shielded Isolation – Attenuates noise, spikes, and transients while re-establishing a clean neutral-to-ground bond.
  • Dynamic Load Compatibility – Low output impedance minimizes distortion and sags, ideal for loads with high surge or fluctuating demands.
  • Full-Time Power Conditioning – Increased surge capability eliminates the need for automatic bypass, ensuring uninterrupted protection.
  • Flexible Customization – Options include internal manual bypass, input/output metering, remote network monitoring, and receptacles with breakers (10–30 kVA).
  • High-Efficiency Performance – Delivers ~97% efficiency, reducing operating costs while providing reliable, long-term power conditioning.

Specifications

  • Input Operating Voltage Range: +10%, –20% (extended ranges: +10%, –40%; +15%, –25%; +20%, –30%)
  • Input Frequency: 60 Hz, ± 3%
  • Input Power Factor: > .95 PF with resistive load
  • Reflected Harmonics: Triplen harmonics not reflected to utility under non-linear loads
  • Output Line Voltage Regulation: ± 3% from nominal
  • Response Time: < 1/2 cycle
  • Correction Time: 1 cycle
  • Load Regulation: 2.5% typical, no load to full load
  • Overload Rating: 200% for 10 seconds; 1000% for 1 cycle
  • Common Mode Noise Attenuation: 140 dB
  • Transverse Mode Noise Attenuation: 3 dB down at 1 kHz; 40 dB/decade to <50 dB with resistive load
  • Transient Voltage Suppression: Meets ANSI C62.41 Category B-3
  • Efficiency: 97% typical (model/load dependent)
  • Certifications: UL 1012 Listed; C-UL Listed to CSA C22.2, No. 107.1-01
  • Three-Phase Sizes: 10 kVA – 1 MVA (17 sizes available)

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

FAQs

What is a tap switching power line conditioner?

u003cdiv class=u0022slide js-acc-hiddenu0022u003ernu003cdiv class=u0022under-accordion-textu0022u003eu003cspan style=u0022letter-spacing: 0em;u0022u003eTap switching describes a voltage regulating system that uses pre-selected transformer taps to compensate for varying line voltages. A microprocessor control selects the correct tap and makes a connection through high-powered electronic switching devices. This technology is fast, accurate, and very efficient. Power conditioner refers to the system’s ability to provide clean power, free of voltage spikes, transients, and electrical noise.

Where should the Series 700A tap switching technology be used?

Tap switching technology should be used for applications and with equipment that require a regulated power source to function properly and perform at an optimum level. For most electronically controlled systems, voltage regulation (correction) must occur within a few cycles. The Series 700A provides voltage correction in one cycle. Other voltage regulating technologies can take numerous cycles or seconds to adjust. This is not acceptable for most electronically controlled systems.

How much overload can the Series 700A handle?

The Series 700A is very robust and conservatively designed, handling 1,000% of its continuous rating for one cycle and 200% for 10 seconds!

Is the Series 700A as reliable as other technologies?

Yes, and in some cases … much more. Our tap switching technology has a long history of reliability, exceeding 200,000 hours of field-compiled data. Conservatively designed, rated components are never stressed. In the event that input or output conditions exceed the unit’s ratings, protective devices are strategically placed to minimize or eliminate component failure.

Are all tap switching power conditioners the same?

No. Some systems use six voltage taps per phase, while the Series 700A uses seven voltage taps per phase. This extra tap has a big benefit, resulting in tighter voltage regulation and a more stable power source. The Series 700A’s proprietary switching algorithms ensure that incoming voltage distortion will not affect regulation performance, and that nuisance switching and voltage over-shoot often seen with other manufacturers’ designs are eliminated.

What power quality advantages does the Series 700A offer?

The Series 700A has three major advantages.rnu003colu003ern tu003cli style=u0022list-style-type: none;u0022u003ernu003colu003ern tu003cliu003eWhen the input voltage rises dangerously above nominal, the microprocessor immediately calculates the correction necessary, and switches to the appropriate voltage compensating tap within one cycle.u003c/liu003ern tu003cliu003eTo provide power conditioning, a low impedance shielded isolation transformer is used to minimize voltage distortion and sags commonly associated with high surge currents. Loads that create momentary surge currents do not affect other equipment connected to the system. The isolation transformer is constructed using three electrostatic shields that provide a high level of common mode noise attenuation, eliminating ground noise and transients.u003c/liu003ern tu003cliu003eSize, weight, audible noise, and operational efficiency are all optimized.

How does the Series 700A protect the load from a utility loss of phase condition?

A utility loss of phase condition can prove detrimental to sensitive three-phase loads, including motor loads. The Series 700A protects downstream equipment by electronically shutting off if the power source feeding it loses one or more phases. Once the phases return, the Series 700A will turn all three phases back on simultaneously. This protects the load and ensures that the line currents will not exceed critical values.

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Commercial

Discover a range of electrical solutions to keep commercial buildings operational and secure. Benefit from our engineering expertise and manufacturing agility, allowing for customized solutions to meet your specific needs.

Industrial

Enhance productivity, efficiency, and safety in various industrial applicationswith Trystar’s innovative, customer-centric solutions gained through our experience helping our customers solve their power challenges.

Utilities

Prepare for planned or unplanned power interruptions and handle power outages securely with our dependable solutions that provide efficient backup power.

Related Products

Series 700A Power Processor (5 kVA – 25 kVA ) Single Phase

Designed for Real-World Demands Discover how this product is used across markets for different applications.

Series 700F Front-Access Power Processor (10 kVA – 150 kVA) Three Phase

Designed for Real-World Demands Discover how this product is used across markets for different applications.

SureImage Power Processor Model 700F/M (60K(i) – 260K(i)) Medical-Grade

Designed for Real-World Demands Discover how this product is used across markets for different applications.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close