Skip to content
Menu Close
Home > Products > Series 700F Front-Access Power Processor (10 kVA – 150 kVA) Three Phase

Series 700F Front-Access Power Processor (10 kVA - 150 kVA) Three Phase

The Series 700F Power Conditioning Voltage Regulator delivers reliable, efficient, and space-saving power protection for critical applications. Its front-access cabinet design eliminates the need for side or rear clearance, simplifying installation and service while reducing footprint. Featuring microprocessor-controlled 7-tap switching, the 700F provides precise ±3% regulation within one cycle and maintains stability even during extended brownouts. A triple-shielded isolation transformer ensures clean, noise-free power, while optional seismic-rated models meet OSHPD, CBC, and IBC standards. With high efficiency up to 97% and optional monitoring, the 700F is built for cost-effective, long-term performance.

Learn more about our OSHPD Seismic Preapproval and test results!

previous arrow
next arrow

Features

  • Front-Access Design – All installation, operation, and service can be performed from the front, saving space and simplifying site planning.
  • Fast & Accurate Regulation – Microprocessor-controlled 7-tap switching provides ±3% output regulation within one cycle, eliminating overshoot or undershoot.
  • Wide Input Regulation Range – Extended ranges (+10%, –40%; +15%, –25%; +20%, –30%) ensure stable performance under brownout or fluctuating power conditions.
  • Triple-Shielded Isolation Transformer – Provides noise-free grounding, attenuates spikes and transients, and re-establishes the neutral-to-ground bond for sensitive loads.
  • Dynamic Load Compatibility – Low output impedance minimizes distortion and voltage sags, supporting equipment with high surge currents.
  • Seismic-Rated Options – Shake-table tested and compliant with OSHPD, CBC, and IBC standards for reliable operation in seismic environments.
  • Scalable Protection Features – Optional internal manual bypass, input/output metering, remote monitoring, and multiple breaker options for added flexibility.
  • High Efficiency Operation – Delivers 96–97% typical efficiency, lowering energy costs while providing full-time power conditioning without bypass.

Specifications

  • Input Operating Voltage Range: +10%, –20% (optional extended ranges: +10%, –40%; +15%, –25%; +20%, –30%)
  • Input Frequency: 60 Hz, ± 3%
  • Input Power Factor: > .99 PF with resistive load
  • Reflected Harmonics: Triplen harmonics not reflected to utility under non-linear loads
  • Output Line Voltage Regulation: ± 3% from nominal
  • Response Time: < 1/2 cycle
  • Correction Time: 1 cycle
  • Load Regulation: 2.5% typical, no load to full load
  • Overload Rating: 200% for 10 seconds; 1000% for 1 cycle
  • Common Mode Noise Attenuation: 146 dB
  • Transverse Mode Noise Attenuation: 3 dB down at 1 kHz; 40 dB/decade to <50 dB with resistive load
  • Transient Voltage Suppression: Meets ANSI C62.41 Category B-3
  • Efficiency: 96–97% typical, model and load dependent
  • Certifications: UL 1012 Listed; C-UL Listed to CSA C22.2, No. 107.1-01
  • Enclosure: Front-access, compact footprint
  • Three-Phase Sizes: 10 kVA, 15 kVA, 25 kVA, 30 kVA, 50 kVA, 75 kVA, 100 kVA, 125 kVA, 150 kVA

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

FAQs

What is a tap switching power conditioner?

Tap switching describes a voltage regulating system that uses pre-selected transformer taps to compensate for varying line voltages. A microprocessor control selects the correct tap and makes a connection through high-powered electronic switching devices. This technology is fast, accurate, and very efficient. Power conditioner refers to the system’s ability to provide clean power, free of voltage spikes, transients, and electrical noise.

Where should the Series 700F tap switching technology be used?

Tap switching technology should be used for applications and with equipment that require a regulated power source to function properly and perform at an optimum level. For most electronically controlled systems, voltage regulation (correction) must occur within a few cycles. The Series 700F provides voltage correction in one cycle. Other voltage regulating technologies can take numerous cycles or seconds to adjust. This is not acceptable for most electronically controlled systems.

How much overload can the Series 700F handle?

The Series 700F is very robust and conservatively designed, handling 1,000% of its continuous rating for one cycle and 200% for 10 seconds!

Is the Series 700F as reliable as other technologies?

Yes, and in some cases … much more. Our tap switching technology has a long history of reliability, exceeding 200,000 hours of field-compiled data. Conservatively designed, rated components are never stressed. In the event that input or output conditions exceed the unit’s ratings, protective devices are strategically placed to minimize or eliminate component failure.

Are all tap switching power conditioners the same?

No. Some systems use six voltage taps per phase, while the Series 700F uses seven voltage taps per phase. This extra tap has a big benefit, resulting in tighter voltage regulation and a more stable power source. The Series 700F’s proprietary switching algorithms ensure that incoming voltage distortion will not affect regulation performance, and that nuisance switching and voltage over-shoot often seen with other manufacturers’ designs are eliminated.

What power quality advantages does the Series 700F offer?

The Series 700F has three major advantages. When the input voltage rises dangerously above nominal, the microprocessor immediately calculates the correction necessary, and switches to the appropriate voltage compensating tap within one cycle. To provide power conditioning, a low impedance shielded isolation transformer is used to minimize voltage distortion and sags commonly associated with high surge currents. Loads that create momentary surge currents do not affect other equipment connected to the system. The isolation transformer is constructed using three electrostatic shields that provide a high level of common mode noise attenuation, eliminating ground noise and transients. Size, weight, audible noise, and operational efficiency are all optimized.

How does the Series 700F protect the load from a utility loss of phase condition?

A utility loss of phase condition can prove detrimental to sensitive three phase loads, including motor loads. The Series 700F protects downstream equipment by electronically shutting off if the power source feeding it loses one or more phases. Once the phases return, the Series 700F will turn all three phases back on simultaneously. This protects the load and ensures that the line currents will not exceed critical values.

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Commercial

Discover a range of electrical solutions to keep commercial buildings operational and secure. Benefit from our engineering expertise and manufacturing agility, allowing for customized solutions to meet your specific needs.

Industrial

Enhance productivity, efficiency, and safety in various industrial applicationswith Trystar’s innovative, customer-centric solutions gained through our experience helping our customers solve their power challenges.

Utilities

Prepare for planned or unplanned power interruptions and handle power outages securely with our dependable solutions that provide efficient backup power.

Related Products

Series 700A Power Processor (5 kVA – 25 kVA ) Single Phase

Designed for Real-World Demands Discover how this product is used across markets for different applications.

Series 700A Power Processor (10 kVA – 1 MVA ) Three Phase

Designed for Real-World Demands Discover how this product is used across markets for different applications.

SureImage Power Processor Model 700F/M (60K(i) – 260K(i)) Medical-Grade

Designed for Real-World Demands Discover how this product is used across markets for different applications.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close