Skip to content
Menu Close
Home > Products > UltraLITE Model ELU (1.5kW to 14kW)

UltraLITE Model ELU (1.5kW to 14kW)

The UltraLITE Model ELU is engineered to deliver dependable backup power for emergency lighting and life safety systems, providing the required 90 minutes of runtime to keep critical areas illuminated during outages. Fully compatible with all lighting applications—including LED fixtures, drivers, and ballasts—the ELU ensures uninterrupted performance while helping extend the lifespan of connected equipment.

Designed for today’s high-demand lighting systems, the ELU offers a peak overload capacity of up to 1400%, easily managing the inrush current of LED fixtures for seamless operation in emergency conditions. Its voltage regulation and clean power output protect sensitive components, reducing maintenance needs and lowering long-term operating costs.

For facilities in earthquake-prone regions, the ELU is available in optional seismic-rated models, tested to meet California Building Code (CBC 2016) and International Building Code (IBC 2015) standards. These models provide added peace of mind by ensuring critical lighting systems remain operational even in the most challenging environments.

Compact, reliable, and engineered for resilience, the UltraLITE Model ELU is the ideal solution for hospitals, schools, high-rise buildings, industrial facilities, and commercial spaces that cannot afford downtime when safety is on the line.

previous arrow
next arrow

Features

  • Dependable Emergency Power – Delivers 90 minutes of backup power to keep emergency lighting and life safety systems operational during outages.
  • Universal Compatibility – Supports all lighting types, including LED, HID, ballasts, and drivers—ensuring seamless integration into any facility.
  • High Inrush Capability – Handles up to 1400% peak overload, managing the high inrush current of LED fixtures without disruption.
  • Extended Equipment Life – Provides clean, regulated voltage that helps protect and extend the life of lamps, ballasts, and LED drivers.
  • Seismic-Rated Options – Available with seismic certification (CBC 2016, IBC 2015) for facilities in earthquake-prone areas, ensuring lighting reliability even under extreme conditions.
  • Cost-Efficient Reliability – Minimizes maintenance and replacement costs through robust performance, advanced power conditioning, and long-lasting design.

Specifications

  • Single Phase Sizes: 1.5kW, 2.2kW, 3.0kW, 3.5kW, 4.2kW, 5.0kW, 6.0kW, 7.0kW, 7.5kW, 8.5kW, 10kW, 12.5kW, 13.5kW, 14kW
  • Input Voltage Range: +12%, –30% typical (load-dependent, without battery usage) +12%, –15% at full load
  • Input Frequency: 60 Hz, ± 2%
  • Input Current Harmonics: < 5% THD
  • Output Voltage: Sine wave; typically ≤ 3% THD with linear load
  • Output Regulation: Typically better than ± 2%
  • Overload Capability: 125% for 30 cycles 150% for 4 cycles (on AC or battery, without static bypass)
  • LED Inrush Rating: Peak overload capability up to 1400%, accommodating LED fixture inrush
  • Operating Temperature:
    UL 1778 & UL 924 Auxiliary: 0°C – 40°C 
    UL 924 Emergency Lighting: 20°C – 30°C 
    C-UL CSA C22.2 No. 141-15: 20°C – 30°C
  • Efficiency: 90% typical
  • Audible Noise: < 50 dB

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

FAQs

What are centralized lighting inverters and why use them?

A centralized lighting inverter is an electronic system that converts DC battery power to standard AC voltages to provide back-up for emergency lighting systems during a power outage. Centralized lighting inverters provide a single point source of power for all emergency lighting and exit signs. This source provides for a controlled logical wiring scheme and results in a single point for monthly and annual testing.

Is the UltraLITE Model ELU a fast transfer lighting inverter system?

The answer is NO … it’s better! Fast transfer systems do experience a break in power. The Model ELU has an online, double conversion, topology which means that the inverter is always on. If there is a loss of power, the inverter will draw energy from the batteries instead of the normal AC input source, with no break in the power. Thus, the Model ELU exceeds the performance of all fast transfer systems.

Does the UltraLITE Model ELU have a transfer time, and if so, is it important?

The Model ELU DOES NOT have a transfer time because of its online, double conversion topology. Transfer time is the time it takes to recognize and deliver emergency power. The transfer time of any standby or u0022fast transferu0022 inverter results in a momentary interruption or break in output voltage. For many applications, this is simply not desirable. A zero transfer time insures that there is no interruption of power to the emergency lighting fixtures. Lighting control systems and alarm circuits may also need a no break type system because of the circuit power requirements.

What are the benefits associated with supplying conditioned power and regulated voltage to emergency lighting fixtures?

The UltraLITE Model ELU supplies conditioned power and regulated voltage for emergency lighting fixtures, including electronic ballasts and LED drivers, resulting in: Voltage sag and surge protection. Longer wire runs without upsizing the wire because the regulated voltage source minimizes voltage drop. Less-frequent replacement of ballasts, lamps, and LED lighting fixtures in particular! It’s critical to note that facility egress lumens are maintained at 100% (will not diminish) over the full 90 minutes of emergency power.

Can the UltraLITE Model ELU support different types of lighting at different voltages simultaneously?

YES! If emergency power must be supplied at two different nominal voltages (i.e. 120 VAC and 277 VAC) to power the designated emergency lighting fixtures, the Model ELU can be configured to satisfy this requirement. The Model ELU can supply both voltages simultaneously, without the need of external transformers. This capability applies to both normally on and normally off fixtures. Output distribution breakers can be provided to support any available voltage configuration.rnrnDual voltage combinations include 208/120V, 240/120V, 277/120V, and 347/120V.

Is the UltraLITE Model ELU capable of operating both normally off and normally on lighting fixtures?

YES! Available on the Model ELU is a Normally On and optional Normally Off (standby) output bus. Both outputs may be configured with branch circuit breakers, allowing for an easy and less expensive installation.

Is the UltraLITE Model ELU NFPA 101 compliant?

YES! The Model ELU is compatible with NFPA 101, 7.9.3.1.3 “Periodic Testing of Emergency Lighting Equipment.”

Does the UltraLITE Model ELU preserve battery life?

YES! The more a battery is discharged, the shorter the life. The Model ELU incorporates Variable Range Logic into its design. This is a feature that adjusts the switch to battery point based upon the percentage of load. Under lighter loads, the switch to battery point can be as low as -40% of the nominal voltage. Most other inverters will switch to battery at around -15% of the input voltage. So in the event of a brownout condition, the Model ELU will still maintain regulated power to the lights, without switching to battery backup. This results in the extended life of the batteries, which reduces the cost of maintenance.

Does the UltraLITE Model ELU extend the life of lighting fixtures?

YES! The Model ELU insures clean, regulated and isolated power to all lighting fixtures, protecting them from adverse electrical conditions that could damage or shorten ballast, LED driver, and lamp life. This protection improves the overall performance and reliability of emergency lighting fixtures and the life safety system.

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Commercial

Discover a range of electrical solutions to keep commercial buildings operational and secure. Benefit from our engineering expertise and manufacturing agility, allowing for customized solutions to meet your specific needs.

Education

Meet emergency power requirements and safeguard your community with trustworthy power solutions that supply a swift connection.

Government

For government agencies, Trystar offers reliable power solutions that ensure that critical infrastructure remains powered and operational.

Healthcare

We offer power solutions to hospitals, medical centers, and emergency response departments to provide reliable and uninterrupted power, helping them to meet patient needs efficiently and safely.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Customer Satisfaction Survey
Close