Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.
Generator Docking Stations
Unexpected power outages can halt operations, endanger critical systems, and create costly downtime. The Trystar Generator Docking Station provides a fast, safe, and compliant connection point for portable generators, allowing facilities to restore power quickly without waiting for an electrician.
Engineered for durability and ease of use, each docking station offers a secure, enclosed interface that protects technicians and equipment while ensuring compliance with all relevant safety and electrical standards. By minimizing setup time, it helps facilities return to normal operations in minutes rather than hours.
Trusted in hospitals, retail centers, data facilities, lift stations, and emergency response sites, Trystar Generator Docking Stations are also vital for temporary and emergency power during critical events like pandemic response, disaster relief, or mobile medical centers.
Trystar Generator Docking Stations are designed to help facilities maintain power to critical systems, protect operations, and enable faster and safer recovery from outages.
Features
- Rapid & Secure Generator Connection – Quickly restore power through a dedicated, tamper-resistant connection point that simplifies generator hookup—no licensed electrician required.
- Code-Compliance and Power Resiliency – Built to NEC 700.3(F) standards, the docking station ensures seamless temporary power transitions during generator maintenance or unexpected outages, strengthening facility resiliency.
- Durable, Tamper-Resistant Construction – Designed for harsh environments, with corrosion-resistant enclosures, high wind ratings, and secure locking mechanisms to protect equipment and prevent unauthorized access.
- Seamless Integration & Safety Features – Available with breaker configurations, overcurrent protection, and mechanical interlocks, enabling smooth integration into existing power systems while enhancing safety and compliance.
- Mission-Critical Reliability – Trusted by hospitals, data facilities, retail centers, and emergency response sites to keep essential systems running when it matters most.
- Operational Continuity – Provides fast, safe, and reliable backup power connections that reduce downtime, protect sensitive equipment, and keep operations uninterrupted.
Specifications
- Electrical:
Ampacity: 100A – 5000A
Voltage Options: 120/240V, 120/240V Delta, 208Y/120V, 480V, 480Y/277V, 600V Frequency: 60Hz (50Hz optional)
Interrupt Rating: 65kAIC – 100kAIC
Breakers: 3-Pole, 4-Pole, or Single Phase - Environmental:
Operating Temperature: 32°F to 104°F (0°C to 40°C)
Humidity Rating: 5% – 95% RH (non-condensing)
Compliance: ETL, UL 1008, UL 50 - Mechanical:
Enclosure Types: NEMA 3R (powder-coated aluminum), NEMA 4X (304 or 316 stainless steel)
Bus Bar: Silver-plated copper / Tin-plated copper (for wastewater applications) - Enclosure Dimensions (H × W × D):
Padmount Options:
– Dual Padmount: 84” × 96.5” × 43”
– Deluxe Padmount: 90” × 78.5” × 43”
– Padmount Extra Depth: 84” × 48” × 61”
– Padmount: 84” × 48” × 43”
Wall-Mount Options:
– Large Wall-Mount: 60” × 48” × 19.5”
– Medium Wall-Mount: 54” × 40” × 16.5”
– Small Wall-Mount: 48” × 30” × 16.5”
Flange Options:
– Large Flange: 78” × 52” × 21.3”
– Medium Flange: 70” × 44” × 18.3”
– Small Flange: 64” × 34” × 18.3”
Documentation
Instruction / Owners Manuals
-
100-300 Amp Commercial Grade Generator Docking Station Installation, Operation and Maintenance Manual
-
100-4000 Amp Generator Docking Station ETL 1008 Listed Installation, Operation and Maintenance Manual
-
100-600 Amp ETL Listed Generator Docking Station Installation, Operation and Maintenance Manual
-
100-800 Amp Generator Docking Station Installation, Operation and Maintenance Manual
-
800-4000 Amp Generator Docking Station Installation, Operation and Maintenance Manual
-
800-5000 Amp Generator Docking Station Installation, Operation and Maintenance Manual
-
Generator Roll Up Box (GRUB) Docking Stations Installation, Operation and Maintenance Manual
-
Horizontal Generator Docking Station Installation, Operation and Maintenance Manual
-
Retail Generator Docking Station Installation, Operation and Maintenance Manual
-
Single Breaker Generator Docking Station Installation, Operation and Maintenance Manual
Product Brochures
Technical Drawings
Handouts
Compliance Documents
Parts Builder
Support
Services
Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts
Website: https://www.trystar.com/services/request-for-services/
Phone: 507-333-3990,1
Email: services@trystar.com
Sales Support
Quotes, lead times, and general product questions
Website: https://www.trystar.com/contact/
Phone: 507-333-3990,2
Designed for Real-World Demands
Discover how this product is used across markets for different applications.

Data Center