Trystar - Booth #2139 Clean Power
June 1 – 4, 2026 | Houston, TX.
Powering Possibilities – Designing, engineering, and manufacturing customizable power solutions for industry leaders that demand the best.
Clean Power Show 2026
American Clean Power Association Annual Conference & Exhibition
The 35kVA PCS (RS35) delivers compact, scalable power conversion optimized for lower-voltage commercial energy storage systems. The OZPCS‑RS35 provides 35kW of transformerless performance in a compact 3U rack‑mount design that installs directly into Li‑ion battery racks, supporting both grid‑tie and grid‑forming modes with UL1741‑SB smart inverter functionality, seamless system integration via Modbus and SunSpec communications, and high-efficiency, thermally robust operation for flexible energy storage deployment.

The 40kVA PCS (RS40) expands capability with higher efficiency, broader voltage ranges, and suitability for larger or utility-scale deployments. The OZPCS RS40 delivers 40kW of flexible, transformerless power in a compact 2.5U rack mount design, supporting wide 208–480 VAC and 330–820 VDC operating ranges, grid tie and grid forming modes, and UL1741 SB smart inverter functionality, with integrated data logging, SunSpec Modbus communications, and peak efficiency up to 97% for reliable performance across solar+storage, microgrids, EV charging, and utility-scale applications.

Trystar’s Containerized Renewable Microgrid Concept
Trystar’s containerized renewable microgrid concept/PDC is a highly flexible solution that can be customized to fit the specific needs of your application. This system enhances energy resilience, reduces costs, and minimizes environmental impacts.

Additional Resources
About Trystar
Trystar LLC designs, engineers, and manufactures customizable electrical power solutions for diverse market sectors, including data centers, utilities, entertainment, education, government, healthcare, and commercial buildings. As an industry leader, Trystar delivers unmatched value and support through its solutions and dedicated team members, ensuring safety, efficiency, and seamless operation for customers who demand the best. Established in 1991, Trystar is headquartered in Faribault, Minnesota, with additional manufacturing facilities and offices across the United States and Canada. Trystar is Powering Possibilities!
Stay Up-To-Date
Receive the latest from Trystar in technologies, products, news, and insights.
"*" indicates required fields