Skip to content
Menu Close
Home > Products > Single Purpose Docking Station

Single Purpose Docking Station

Trystar Generator Docking Stations are designed to safely connect and disconnect a portable generator to a building, lift station, or portable piece of equipment. During a power outage, a generator docking station allows you to quickly return power without an electrician, which helps protect your building from the risks and costs of power loss.

Generator Docking Stations can also be used to support temporary and emergency power needs for pandemic response, mass casualty disasters and other urgent needs, including medical testing/screening centers and temporary hospitals.

Restore Power with Minimal Delay

Usually, during a power failure or emergency, electricians are in high-demand, resulting in shortages and additional fees. Trystar generator docking stations make it easy for you to restore power to your building with minimal delay.

previous arrow
next arrow

Product Specifications

Amperage Range

100A-4000A

Voltage Options

120/240V, 120/240V Delta, 208Y/120V, 480V, 480Y/277V, 600V

Features

UL 50 Listed, ETL/C-ETL 1008 Listed, NEMA 3R or NEMA 4X, all aluminum construction or all stainless steel construction, phase rotation monitor, silver plated copper busbar, protective caps on all panel mounts to prevent accidental contact, padlockable swinging front door, Trystar rake theft reduction system, bottom hinged door will not open unless main door has been opened, custom powder coat, custom UV-printed graphics, made in USA

Available Options

Variety of breakers, Kirk Key interlock, wall-mount, flush-mount or padmount enclosure, two-wire auto start, battery charger duplex receptacle, battery charger GFCI receptacle, block heater receptacle, 50A twist-lock receptacle, 100% ground, SCADA terminal port, extra-depth for additional conduit access, listed monitoring device, strip heater & thermostat, surge protection device, load dump receptacle, utility light, alarm, custom lug sizing, and more

Related Products

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Customer Satisfaction Survey
Close