Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.
GridPak
The Trystar GridPak is a solar-powered, battery-backed portable power system delivering clean, reliable energy with zero CO₂ emissions. Its flexible, scalable design adapts to jobsites, concerts, road construction, small businesses, and large enterprises, ensuring operations continue during outages or emergencies. In disaster response, GridPak powers essentials like water pumps, refrigeration, medical equipment, and shelters. Multiple units can be configured for larger projects, making it a versatile solution. Compact, sustainable, and dependable, GridPak combines innovation with cost-effective portable power.
Features
- Zero Emissions Power – Delivers clean, solar-powered energy with no CO₂ emissions, helping organizations meet decarbonization and sustainability goals.
- Fuel-Free Operation – Eliminates the need for constant fuel transport and storage with integrated solar generation and battery energy storage.
- Portable and Easy to Deploy – Compact, mobile design allows for fast setup and relocation, maximizing flexibility and ROI across multiple projects or sites.
- Reliable, Low-Maintenance Power – Engineered with simple, proven technology for consistent performance and reduced maintenance needs compared to fuel-based generators.
- Quiet Operation – Runs with minimal noise, making it suitable for urban, event, or residential applications where traditional generators are disruptive.
- Proven Trystar Quality – Designed and manufactured in the U.S.A. with durable construction, advanced engineering, and responsive support you can trust.
Specifications
- Single Phase Sizes: 1.5kW, 2.2kW, 3.0kW, 3.5kW, 4.2kW, 5.0kW, 6.0kW, 7.0kW, 7.5kW, 8.5kW, 10kW, 12.5kW, 13.5kW, 14kW
- Input Voltage Range: +12%, –30% typical (load-dependent, without battery usage) +12%, –15% at full load
- Input Frequency: 60 Hz, ± 2%
- Input Current Harmonics: < 5% THD
- Output Voltage: Sine wave; typically ≤ 3% THD with linear load
- Output Regulation: Typically better than ± 2%
- Overload Capability: 125% for 30 cycles 150% for 4 cycles (on AC or battery, without static bypass)
- LED Inrush Rating: Peak overload capability up to 1400%, accommodating LED fixture inrush
- Operating Temperature: UL 1778 & UL 924 Auxiliary: 0°C – 40°C UL 924 Emergency Lighting: 20°C – 30°C C-UL CSA C22.2 No. 141-15: 20°C – 30°C
- Efficiency: 90% typical
- Audible Noise: < 50 dB
Documentation
Product Brochures
Support
Services
Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts
Website: https://www.trystar.com/services/request-for-services/
Phone: 507-333-3990,1
Email: services@trystar.com
Sales Support
Quotes, lead times, and general product questions
Website: https://www.trystar.com/contact/
Phone: 507-333-3990,2
FAQs
Environmentally Friendly
GridPak provides energy that is generated by the sun. It does not burn fossil fuels to generate power so there are no particulate or CO2 emissions, proven to be harmful to the environment. Its use is demonstrable proof of your firm’s embrace of innovative technology and its environmental stewardship.
Versatile Power Portability
GridPak comes in an easily deployable package. The trailer features weatherized housings and finish to resist inclement weather and robust site conditions. Tow GridPak to a local or remote location, just like a conventional generator.
Easy Setup, Operation and Teardown
The labor market is tight, so we make it easy for just one person to set up the GridPak in as little as 15 minutes: no particular skill sets or tools are required. Solar panels unfold and automatically lock into position at the touch of a button.
Low Maintenance
The GridPak family of portable products is easy to set up and extremely self-sufficient once deployed. Since GridPak relies on batteries to provide power — and those batteries are constantly being charged by the onboard solar panel array — there’s no need for frequent onsite visits to replenish fuel. Even with inclement weather affecting the solar charging system, the onboard fuel source for the redundant charging system (LP-Fueled compact generator set) can last a long time. The cost per kilowatt hour is virtually zero because it doesn’t require conventional fuel.
Designed for Real-World Demands
Discover how this product is used across markets for different applications.