Skip to content
Menu Close
Home > Products > Tuff Boxes

Tuff Boxes

The Trystar Tuff Box sets the standard for rugged, portable power solutions, delivering unmatched durability, reliability, and customization for the events & entertainment, utility, and construction markets while minimizing maintenance costs and downtime. 

Its compact, portable design allows crews to bring high-capacity power exactly where it’s needed—eliminating the need for long cable runs or unsafe makeshift wiring.  Featuring a lightweight, stackable design with heavy-duty legs and built-in handles, it offers portability without compromising performance. 

With customizable input/output options, powder-coated finishes, and UV-printed logos, the Tuff Box integrates seamlessly into your application.

previous arrow
next arrow

Features

  • Designed for Reliable Power Distribution: The Tuff Box provides a rugged, all-in-one portable solution for safely distributing temporary power on construction sites, outdoor events, film sets, and industrial applications. 
  • Engineered for Safety: Built with industrial-grade circuit protection, GFCIs, and weather-resistant enclosures, the Tuff Box minimizes downtime and risk by preventing overloads and electrical hazards. It meets OSHA and NEC requirements, ensuring compliance on any job site.
  • Versatility Across Applications: Whether you need to power tools, lighting, heaters, or equipment, the Tuff Box handles multiple outputs from a single power source. It supports a variety of plug configurations, making it adaptable to existing infrastructure and diverse power needs.
  • Cost & Time Efficiency: By centralizing power distribution, the Tuff Box reduces setup time, cable clutter, and labor costs. Crews can plug in and start work faster, boosting productivity without compromising safety.
  • Manufactured to Last: Built-in handles and stackable legs enhance portability and storage, reducing setup time for frequent deployments. It combines portability with exceptional strength, ensuring reliable use in harsh, high-demand environments.
  • Flexible Power Connections: Easily adaptable to any job site with a wide range of input and output configurations, ensuring seamless compatibility with your existing equipment and infrastructure.
  • Made in the USA: Domestic manufacturing guarantees high-quality construction and faster lead times for industrial and rental customers.

Specifications

  • Amperage: 50 A – 400 A
  • Voltage Options: 120/240 V, 120/240 V Delta, 208Y/120 V, 480 V, 480Y/277 V, 600 V
  • Input Flexibility: California-style inlets, cam-lok panel mounts, cord grips, and more
  • Output Variety: Multiple receptacle types—including GFCI, duplex, NEMA, RV, etc.
  • Build & Certifications: UL-listed, NEMA 3R, rugged aluminum/stainless construction, stackable
  • Customization: Powder-coating and UV-printed logos available
  • Typical Weight: Around 28 lb for compact models (varies by configuration)

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Construction

Trystar provides reliable power distribution solutions for the construction industry, including custom panels, cable assemblies, renewable power, and portable boxes to keep job sites powered and operational.

Disaster Response Restoration

We provide emergency power solutions that are trusted by businesses, cities, counties, and states to provide consistent, reliable and uninterrupted power in both the preparation and aftermath of natural disasters.

Entertainment / Events

From concerts to festivals, our versatile power solutions will keep every piece of your equipment seamlessly running for the duration of the event.

Related Products

Power Cable

Designed for Real-World Demands Discover how this product is used across markets for different applications.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close