Skip to content
Menu Close
Home > Products > HV Series (7.5 kVA – 25 kVA)

HV Series (7.5 kVA – 25 kVA)

The HV Series UPS is a single-phase, seamless transfer system engineered to deliver clean, computer-grade power to sensitive and mission-critical loads. It eliminates voltage fluctuations, surges, and electrical noise by conditioning and regulating incoming power, ensuring uninterrupted operation. With up to 15 minutes of internal battery backup and external options for several hours, it protects IT networks, industrial controls, and mechanical systems from costly downtime. Its high efficiency, advanced noise attenuation, and seamless switching to battery make it ideal for distributed networks, data centers, CAD/CAM, and extended runtime applications where reliability and continuous performance are paramount.

previous arrow
next arrow

Features

  • Premium Power Conditioning – Purifies erratic, polluted input power into stable, regulated output within ±3% for sensitive electronics.
  • Seamless, No-Break Operation – Ensures uninterrupted power with seamless transfer to battery during utility outages.
  • Flexible Runtime Options – Up to 15 minutes of internal battery backup with expandable external battery cabinets for hours of runtime.
  • High Efficiency Performance – Delivers up to 94% efficiency, reducing energy waste and lowering operating costs.
  • Electrical Isolation & Noise Protection – Provides computer-grade isolation with 120 dB common mode and 70 dB transverse mode noise attenuation.
  • Strong Overload & Surge Handling – Handles 125% overload for 10 minutes and surges up to 150% of rated output, ensuring reliability under stress.
  • Expandable Power & Runtime – Field-expandable ratings and battery capacity allow the system to grow with operational demands.
  • Advanced Monitoring Options – Optional NetMinder Ethernet/MODBUS adapter enables remote monitoring and integration with facility systems.

Specifications

  • Voltage Regulation: ±3%
  • Load Regulation: Typically better than ±3%
  • Overload Capability: 125% for 10 minutes
  • Surge Capability: 150% of rated output
  • Input Operating Range: +10% to -15% of nominal voltage
  • Input Current THD: < 10%
  • K-Factor: 30 or better
  • Operating Temperature: 0°C to 40°C
  • Common Mode Noise Attenuation: 120 dB
  • Transverse Mode (Line) Noise Attenuation: 70 dB
  • Spike Attenuation: 3000:1
  • Crest Factor: 3.5:1
  • Certifications: UL 1778 Listed; C-UL Listed to CSA C22.2 No. 107.1-21
  • Single Phase Sizes: 7.5kVA, 8.0kVA, 9.0kVA, 10.5kVA, 11.5kVA, 13kVA, 14kVA, 16kVA, 17kVA, 18kVA, 20kVA, 25kVA

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

FAQs

Is the HV a standby UPS?

No. The HV uses a seamless ferroresonant transfer system to secure optimum performance. Unlike standby systems that do nothing until power fails, the HV conditions, regulates, and filters the power 100% of the time. The load receives a steady, spike-free, sine wave voltage regardless if the incoming power is in or out of acceptable range.

How does the HV correct for bad power?

The ferroresonant transformer remains in the power circuit 100% of the time. Since the transformer is designed to pass only 60Hz, the power distortion of other frequencies will not be present in the output. The HV corrects for bad input voltage waveforms with distortion levels as high as 40%. Most standby UPS units will not tolerate over 7% distortion, so they switch to battery backup. The HV preserves the battery power for only outages.

Is it true that the HV improves the operation of equipment connected to it?

Yes. The output filter circuit removes unwanted frequencies generated by non-linear loads. This characteristic lowers the high load current demand and improves the power factor. The load draws less current and produces much less heat, increasing its efficiency and extending its life.

How does the HV correct for improper site wiring?

Site wiring is always unknown. There may be voltage variations, ground current that causes disruptive operation (unsolvable with TVSS), mixed grounds, etc. The HV’s ferroresonant transformer generates the equivalent of a new power source dedicated to the load. It creates a new clean ground reference and establishes a central ground point for all loads. The new ground assures the data spike attenuation networks are at the most optimal location (the shortest lead length to ground).

Does the HV do anything to correct for load generated harmonics?

Yes. The HV’s ferroresonant transformer acts as a band pass filter, allowing only 60 cycles to pass. Load generated noise and harmonics are trapped in the output of the HV, preventing the unwanted harmonics from reaching the input power source. Standby uninterruptible power systems simply don’t do anything for harmonics; you live with the results.

How does the HV regulate voltage?

The HV incorporates a highly efficient ferroresonant transformer that produces a steady output voltage over a wide range of input voltages. Even in severe brownout conditions, the HV delivers regulated voltage to within +/-3% without using battery power.

What level of TVSS (surge) protection is offered by the HV?

The limited protection that a standby UPS offers is from its TVSS circuit. The typical TVSS protection is no more than a couple of dime- to nickel-sized metal oxide varistors (MOVs), offering limited and temporary protection. In contrast, the HV protects the load with 180 pounds or better of pure transformer steel. The transformer absorbs the high energy transients, leaving the load solidly protected. In addition, it also replenishes the energy where notching and reverse spiking occur.

How does the HV correct for ground noise when other UPS models of similar VA sizes do not?

The HV uses a high-level isolation ferroresonant transformer for power conditioning. Only an isolation transformer removes common mode noise (the noise generated on the ground lead). Most other UPS models use an auto transformer for some voltage correction functions and ignore the need for common mode noise attenuation.

How does the HV provide superior isolation compared to typical units of the same size?

Most standby UPS just pass the incoming power directly to the load without any regulation, power conditioning, and/or isolation. The HV uses a special ferroresonant isolation transformer for power purification and isolation.

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Commercial

Discover a range of electrical solutions to keep commercial buildings operational and secure. Benefit from our engineering expertise and manufacturing agility, allowing for customized solutions to meet your specific needs.

Industrial

Enhance productivity, efficiency, and safety in various industrial applicationswith Trystar’s innovative, customer-centric solutions gained through our experience helping our customers solve their power challenges.

Related Products

Models LT & LTR (700VA – 2.1kVA)

Designed for Real-World Demands Discover how this product is used across markets for different applications.

Model LTN (700VA – 2.1kVA)

Designed for Real-World Demands Discover how this product is used across markets for different applications.

MD Series (3.1kVA – 7.5kVA)

Designed for Real-World Demands Discover how this product is used across markets for different applications.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close