Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.
SER-32e
Sequence of Events Recorder
The CyTime Sequence of Events Recorder (SER) provides precise 1 millisecond time-stamped event reporting for 32 channels to enable root-cause analysis and advanced system diagnostics. It also provides time synchronization to downstream devices with support for several time protocols such as Precision Time Protocol (PTP) and IRIG-B.
Features
- Color Touchscreen: The SER-32e has a large 4.3” color touchscreen for easier menu navigation, device setup, diagnostics and input status.
- Time Synchronization: Supports Precision Time Protocol (PTP), IRIG-B, DCF77, Network Time Protocol (NTP), Modbus TCP/IP, 1 per 10 and ASCII RS-485.
- Embedded Web Server: Connect over Ethernet via a standard secure web browser (HTTPS), with no proprietary software needed.
- Fully encrypted (256-bit) communications for configuration and data exchange.
- Easy Integration: With support for Modbus TCP and/or RESTful API, data is easily integrated into any SCADA, Power Monitoring and Building Management System.
- Extended Control Power Ride-through: An extended control power ride-through to ensure critical events are captured during power loss/outage.
- Expansion Slots: The SER-32e also includes 2 I/O expansion slots to support expansion modules adding up to 16 additional inputs or outputs.
- Time-stamped event recording for up to 32 channels, 1ms resolution
- 4.3″ color touchscreen for menu access
- 2 expansion slots for I/O modules
- Extended control power ride-thru
- Time sync input: PTP, NTP, IRIG-B, DCF77, Inter-SER, Manual
- Time sync output: PTP, IRIG-B, DCF77, 1 per 10, Inter-SER, ASCII
- Communications: Modbus TCP, RESTful API
- Cybersecurity: Secure web server HTTPS (TLS v1.3)
- High-speed trigger to capture waveforms by a compatible power meter
- Simple setup using a standard web browser
- UL Listed, CE Mark, FCC, RoHS compliance
Ordering Info
| Catalog | Description |
|---|---|
| SER-32e | CyTime Event Recorder, 32-input, PTP, secure web, 2x option slots, control power ride-thru |

