Skip to content
Menu Close
Home > Products > Entertainment Style Transformers

Entertainment Style Transformers

The Trystar Entertainment Transformer is engineered for safe, portable, and reliable power distribution in demanding entertainment and event environments. Built inside a heavy-duty, powder-coated cage with casters, fork pockets, and lifting points, it delivers rugged mobility for touring, venues, and production sites. With a size range from 45kVA–500kVA, these step-up, step-down, or ISO transformers support a wide variety of voltages. UL and ETL listed, with single- or three-phase configurations, they provide flexible input/output options, superior protection, and customization with your company colors and logo.

previous arrow
next arrow

Features

  • Purpose-Built for Entertainment – Designed for concerts, festivals, and event venues where safe, reliable, and portable power is essential.
  • Rugged Mobility – Heavy-duty cage construction with casters, fork pockets, and lifting eyes ensures easy transport and positioning.
  • Flexible Voltage Applications – Available in 45kVA–500kVA sizes with step-up, step-down, or ISO options to adapt to diverse entertainment power needs.
  • Safe & Compliant Operation – UL 50, UL 1640, and ETL listings ensure code compliance and safe performance in demanding environments.
  • Versatile Connection Options – Supports multiple input and output configurations, including Camlok panel mounts, receptacles, hardwire, and more.
  • Superior Protection – Equipped with primary and secondary breakers for added safety and system reliability during use.
  • Customizable Branding – Available with custom powder coat finishes and UV-printed logos for professional, branded fleet integration.
  • Durable Construction – All-aluminum, NEMA 3R-rated enclosures resist corrosion and withstand long-term use in harsh environments.

Specifications

  • Size Range: 45kVA – 500kVA, step up, step down, or ISO, to/from a variety of voltages
  • Application Range: Step Down 480V → 208Y/120V
  • Input Options: Cord grip, 16 Series panel mounts, hardwire, and more
  • Output Options: Variety of receptacles, 16 Series panel mounts, hardwire, and more
  • Primary Side: 4-Wire Camlok Input (BN, OR, YW, GN)
  • Output Side: 5-Wire Camlok Output (BK, RD, BE, WT, GN)
  • Other Features:
    Primary and secondary breakers
    Three-phase or single-phase
    UL 50 Listed
    UL 1640 Listed and/or C-ETL/ETL 1640 Listed
    NEMA 3R all-aluminum construction
    Heavy-duty cage with casters, fork pockets, and lifting eyes
    Custom powder coat
    Custom UV-printed graphics
    Made in USA
Transformer SizePrimary BreakerSecondary Breaker
45kVA70A 3P125A 3P
75kVA100A 3P225A 3P
150kVA225A 3P400A 3P
225kVA300A 3P700A 3P
300kVA400A 3P800A 3P

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Construction

Trystar provides reliable power distribution solutions for the construction industry, including custom panels, cable assemblies, renewable power, and portable boxes to keep job sites powered and operational.

Disaster Response Restoration

We provide emergency power solutions that are trusted by businesses, cities, counties, and states to provide consistent, reliable and uninterrupted power in both the preparation and aftermath of natural disasters.

Entertainment / Events

From concerts to festivals, our versatile power solutions will keep every piece of your equipment seamlessly running for the duration of the event.

Related Products

Power Cable

Designed for Real-World Demands Discover how this product is used across markets for different applications.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close