Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.
Entertainment Style Transformers
The Trystar Entertainment Transformer is protected by a hefty powder coated cage that can be customized with your company colors. And talk about portability: this unit features lifting points, fork pockets and lockable casters, making it easily transportable for any entertainment application.
Product Specifications
Size Range
45kVA – 500kVA, step up, step down or ISO, to/from a variety of voltage
Input Options
Cord grip, 16 series panel mounts, hardwire and more
Output Options
Variety of receptacles, 16 series panel mounts, hardwire and more
Other Features
- Primary and secondary breakers
- Three phase or single phase
- UL 50 Listed
- UL 1640 Listed and/or C-ETL/ETL 1640 Listed
- NEMA 3R all aluminum construction o
- Heavy duty cage with casters
- Custom powder coat
- Custom UV-printed graphics
- Made in USA