Skip to content
Menu Close
Home > Solutions > Manual Transfer Switch Docking Stations

Integrated Manual Transfer Systems (MTS)

The Trystar Manual Transfer Switch (MTS) Docking Station is a comprehensive, all-in-one solution that integrates a manual transfer switch with Camlok connections in a single enclosure. This design simplifies power transfer, reduces installation complexity, and ensures operational safety in mission-critical environments. With amperage options from 100A–1200A and voltages up to 600V, it delivers reliable performance during outages while meeting NEC and UL standards. Rugged NEMA 3R or 4X enclosures, advanced safety features, and flexible customization make it ideal for facilities where manual power switching is preferred, providing reliable continuity during emergencies.

previous arrow
next arrow

Features

  • Cost-Effective Backup Power – Offers a budget-friendly alternative to automatic transfer switches, lowering both upfront investment and long-term maintenance costs.
  • Simplified Installation – Combines a transfer switch and camlok docking station into one enclosure, reducing equipment needs and saving installation time.
  • Enhanced Operational Control – Manual operation gives facility managers hands-on oversight, ensuring safe, informed, and precise power transitions.
  • Durable, Low-Maintenance Design – Fewer electrical components and rugged construction reduce failure points, making it ideal for harsh environments and remote sites.
  • Reliable Emergency Power – Provides safe, dependable transitions between utility and generator power, keeping critical facilities operational during outages.
  • Safety and Compliance – Built to NEC and UL standards, protecting personnel, equipment, and facilities while ensuring regulatory compliance.

Specifications

  • Electrical:
    Ampacity: 100A – 1200A
    Voltage Options: Up to 600V (3- and 4-Pole)
    Frequency: 50 / 60Hz
  • Environmental:
    Operating Temperature: 32°F to 104°F (0°C to 40°C)
    Humidity Rating: 5–95% relative humidity (non-condensing)
  • Codes / Standards: ETL, UL-1008, UL-50
  • Mechanical:
    Enclosure Types:
    – NEMA 3R: Powder-coated aluminum
    – NEMA 4X: 304 or 316 stainless steel
    Bus Bar: Silver-plated copper / Tin-plated copper (for wastewater facilities)
  • Enclosure Dimensions (H x W x D):
    Dual Padmount: 84” x 96.5” x 43”
    Deluxe Padmount: 90” x 78.5” x 43”
    Padmount Extra Depth: 84” x 48” x 61”
    Padmount: 84” x 48” x 43”
    Large Wall-Mount: 60” x 48” x 19.5”
    Medium Wall-Mount: 54” x 40” x 16.5”
    Small Wall-Mount: 48” x 30” x 16.5”

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Data Center

Our comprehensive, high-quality power products are trusted by data centers to ensure reliable and efficient power supply.

Healthcare

We offer power solutions to hospitals, medical centers, and emergency response departments to provide reliable and uninterrupted power, helping them to meet patient needs efficiently and safely.

Industrial

Enhance productivity, efficiency, and safety in various industrial applicationswith Trystar’s innovative, customer-centric solutions gained through our experience helping our customers solve their power challenges.

Related Products

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Customer Satisfaction Survey
Close