Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.
1201-5000 Amp ATS Docking Stations HA-ATS
The Trystar High-Amperage Automatic Transfer Switch (HA-ATS) Docking Station delivers seamless, safe, and reliable transitions between utility and backup power for mission-critical facilities. Designed for large-scale applications, it supports up to 5000A with advanced protection, monitoring, and connectivity options. Its patented dual-purpose design integrates ATS and docking in a single unit, reducing complexity while enhancing reliability. With rugged NEMA-rated enclosures, industry-standard camlock connections, and remote monitoring capabilities, the HA-ATS ensures business continuity, operational safety, and fast power restoration in even the most demanding environments.
Features
- Simplified Installation and Maintenance – The patented dual-purpose design integrates a docking station and ATS into a single unit, reducing installation complexity, saving space, and eliminating the need for multiple components.
- Optimized Power Transitions – Programmable limit values and delay times allow operators to fine-tune performance, ensuring seamless power transfers between utility and backup sources while optimizing system efficiency.
- High-Capacity Power Handling – Engineered to support up to 4,000A (UL 1008 listed) and 5,000A (PE listed), the HA-ATS Docking Station delivers the power needed for large-scale facilities while maintaining compliance with the industry’s strictest safety and reliability standards.
- Reliable Continuity for Critical Operations – Automatically maintains business continuity by eliminating downtime during utility outages, protecting sensitive equipment, and avoiding costly disruptions.
- Safety-First Design – Provides secure generator connections that protect technicians from hazards during maintenance and restoration, ensuring safe and code-compliant operation.
- Trusted for Mission-Critical Facilities – Built for hospitals, data centers, industrial plants, and emergency response sites, the HA-ATS Docking Station delivers unmatched durability and dependability in the most demanding environments.
Specifications
- Electrical: Ampacity Options: 1600A, 2000A, 2500A, 3000A, 3200A, 4000A (Intertek Listed), 5000A (PE-Listed) Voltage Options: 208Y/120V, 400Y/230V, 480Y/277V, 600Y/347V Interrupt Rating: 65kAIC, 100kAIC Frequency: 60Hz / 50Hz
- Mechanical:
Enclosure Types: Padmount Deluxe, Dual Padmount (ampacity dependent), Padmount Deluxe ED, Dual Padmount ED
Breaker Options: 3-Pole or 4-Pole
Controller: LCD touchscreen - Environmental:
Operating Temperature: 32°F to 104°F (0°C to 40°C)
Humidity Rating: 5% to 95% RH (non-condensing) - Compliance: UL 1008, UL 50 certified
- Dimensions: Refer to dimensional drawings (varies by configuration)
Documentation
Data Sheets
Specifications
Support
Services
Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts
Website: https://www.trystar.com/services/request-for-services/
Phone: 507-333-3990,1
Email: services@trystar.com
Sales Support
Quotes, lead times, and general product questions
Website: https://www.trystar.com/contact/
Phone: 507-333-3990,2
Designed for Real-World Demands
Discover how this product is used across markets for different applications.

Data Center






