Skip to content
Menu Close
Home > Products > 100A – 400A Power Distribution Panels

100A – 400A Power Distribution Panels

The Trystar Power Distribution Panel is built like a tank, from its stainless steel or aluminum enclosure to its heavy duty roll cage. All the components are top of the line. Over the years it has been tested by hard rental and industrial usage, and it has passed with flying colors. We will gladly customize yours, and powder coat it with your company colors and UV-printed logo.

The Trystar Power Distribution Panel can be used to support temporary and emergency power needs for pandemic response, mass casualty disasters and other urgent needs, including medical testing/screening centers and temporary hospitals.

previous arrow
next arrow

Industrial Uses

For many industrial companies, power panels can provide temporary power distribution on work sites. When you or your employees are tackling jobs in isolated areas without fixed power sources, power distribution panels can help ensure efficient and safe operation for critical machinery and tools. From construction sites to utilities, a wide range of industries working in the field must have dependable equipment for the job.

Trystar offers rugged solutions to withstand demanding working conditions. Designed to handle the elements and operational wear and tear, our sturdy power panels can seamlessly deliver power on remote job sites in a wide range of environments.

Power Distribution Panel Applications

Trystar offers a full range of products for portable power distribution applications. When you need to meet temporary operating requirements, Trystar’s solutions for power distribution panels can ensure you keep vital functions running in any environment.

We’ve strategically engineered our rugged power panels for indoor and outdoor use in diverse applications.

Disaster Recovery

In disaster recovery relief, having reliable power supplies is critical. With Trystar power panels, you can manage emergency backup power and quickly respond in case of a power outage. Built with heavy-duty materials, our equipment can address your key requirements seamlessly. Power vital equipment and keep critical utilities running with our weatherproof solutions for demanding conditions after a natural disaster.

Events

When you host a large outdoor event, you may need temporary power distribution solutions for everything from lighting to vendor equipment. With our rugged solutions ideal for outdoor conditions, you can manage the complex logistics of event power distribution. Our offerings can also fit applications for indoor business meetings and other events that call for additional power sourcing. You can work with us to conveniently and efficiently set up power solutions to fit your unique applications.

Product Specifications

To meet key operational needs for your requirements, Trystar offers customizable power distribution board solutions. Our products deliver optimized performance and reliable functionality for demanding power supply applications. Whatever operating conditions you navigate, you can rely on our distribution power panels to fit key needs in the field.

Amperage Range

  • 100A – 400A

Input Options

  • 16 series male panel mounts

Voltage Options

  • 120/240V
  • 208Y/120V

Output Options

  • 50A California-style receptacle
  • 16 series female panel mounts
  • 20A GFCI receptacle
  • 20A Duplex receptacle
  • NEMA L5-30 receptacle
  • NEMA L6-30 receptacle
  • NEMA L14-30 receptacle
  • 30A RV receptacle
  • 50A RV receptacle
  • And more

Other Features

  • UL 50 Listed
  • UL 1640 Listed and/or C-ETL/ETL 1640 Listed
  • NEMA 3R aluminum construction
  • Heavy duty tilt and roll cage with wheels
  • Custom powder coat
  • Custom UV-printed graphics
  • Made in USA

Related Products

Power Cable

Tuff Box Cable

Quad Box Stringer

Tuff Boxes

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close